AD5142

PRODUCTION

Dual Channel, 256-Position, SPI, Nonvolatile Digital Potentiometer

Part Models
8
1ku List Price
Starting From $2.12

Part Details

  • 10 kΩ and 100 kΩ resistance options
  • Resistor tolerance: ±8% maximum
  • Wiper current: ±6 mA
  • Low temperature coefficient: 35 ppm/°C
  • Wide bandwidth: 3 MHz
  • Fast start-up time <75 μs
  • Linear gain setting mode
  • Single- and dual-supply operation
  • Independent logic supply: 1.8 V to 5.5 V
  • Wide operating temperature: −40°C to +125°C
  • 3 mm × 3 mm package option
  • Qualified for automotive applications
AD5142
Dual Channel, 256-Position, SPI, Nonvolatile Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADA4355

Evaluation System for the ADA4355

Features and Benefits

  • Complete hardware and software required to evaluate ADA4355 micro-module
  • Only four connections required
    • 12V power, 5V power, USB, fiber under test
  • All system control and measurement options provided via intuitive, user-friendly GUI

Product Details

The ADA4355 is a complete, high performance, current input µModule®. For space savings, the ADA4355 includes all required active and passive components to comprise a complete current-to-bits data acquisition channel supporting small form-factor optical modules as well as multi-channel systems.

The high-speed TIA of the device supports 10 ns pulse widths, allowing high spatial resolution for time-of-flight measurements. Additionally, the ADA4355 includes three TIA gain (TZ) settings to maximize dynamic range. An internal, selectable, analog low-pass filter (LPF) can limit the device bandwidth with a corner frequency of 100 MHz to minimize broadband noise while also serving as an anti-aliasing filter for the 125 MSPS ADC. For lower bandwidth signals or wider signal pulses (e.g. 20μs or larger), the filter can be set to a corner frequency of 1.0 MHz to provide additional noise reduction.

The 14-bit ADC converts the amplified voltage signal at a rate of up to 125 MSPS and outputs the digitized signals through two serial, low voltage differential signaling (LVDS) data lanes, operating at rates of up to 1 Gbps per lane. The data clock output (DCO) operates at frequencies of up to 500 MHz and supports double data rate (DDR) operation.

The ADA4355 exhibits fast overdrive recovery from a large input current signal and is available in a 12 mm × 6mm CSP_BGA package with a −40°C to +85°C operating temperature range.

Applications

  • Current-to-voltage Conversion
  • Chemical analyzers
  • Mass spectroscopy
  • Time of Flight (ToF)
  • Fiber optic sensing

eval board
EVAL-AD5142

AD5142 Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

With versatile programmability, the AD5142 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.

The AD5142 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.3 V to 5.5 V operation, making the device suitable for battery-powered applications and many other applications. In addition, the AD5142 uses a versatile SPI-compatible serial interface, allowing speeds of up to 50 MHz. The EVAL-AD5142DBZ can operate in single-supply or dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5142 part can be found in the AD5142 datasheet.

EVAL-ADA4355
Evaluation System for the ADA4355
EVAL-AD5142
AD5142 Evaluation Board

Latest Discussions

Recently Viewed