AD4190-4

RECOMMENDED FOR NEW DESIGNS

24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC

Part Models
2
1ku List Price
Starting From $5.83

Part Details

  • Input referred noise: 10nV at 3.8SPS, Gain = 128
  • Crosspoint multiplexed analog inputs
  • 4 Differential/8 Pseudodifferential inputs
  • Ultra-low noise integrated PGA, gains of 0.5 to 128
  • Output data rate: 3.8SPS to 62.5kSPS
  • Flexible digital filters
    • Low latency sinc filters
    • Simultaneous 50Hz/60Hz rejection
  • Band-gap reference with 5ppm/°C drift typical
  • Internal oscillator
  • Analog power supply: 4.75V to 5.25V or ±2.5V
  • Digital power supply: 1.7V to 5.25V
  • Matched programmable excitation current sources
  • Low-side power switches
  • Four general-purpose inputs/outputs
  • On-chip bias voltage generator
  • Internal temperature sensor
  • Internal and system calibration
  • Sensor burnout detection
  • Diagnostic functions
  • Per channel configuration
  • Flexible automatic channel sequencer
  • 3- or 4-wire serial interface (Schmitt trigger on SCLK)
    • SPI, QSPI, MICROWIRE, and DSP compatible
  • TDM compatible interface for data streaming
  • Performance temperature range: −40°C to +105°C
  • Functional temperature range: −40°C to +125°C
  • Available in 32-lead 4mm x 6mm LFCSP package
AD4190-4
24-Bit, 62.5kSPS, Multichannel, Low-Noise Precision Sigma-Delta ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD4190-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed