AD4110-1

RECOMMENDED FOR NEW DESIGNS

Universal Input Analog Front End with 24-Bit ADC for Industrial Process Control Systems

Part Models
3
1ku List Price
Starting From $10.31

Part Details

  • 2 software programmable input terminals
    • Current up to ±20 mA
    • Voltage up to ±10 V
    • Thermocouple
    • RTD
  • Replaces existing 3-terminal solutions
  • Field power supply for loop powered current sensors
  • HV input overvoltage protected up to ±30 V
  • Internal current sense resistor
  • Option to use external current sense resistor
  • Current limited input even with no power supply
  • Diagnostic functions for overrange and open wire detect
  • Fast and flexible output data rates: 5 SPS to 125 kSPS
    • 16 noise free bits at 62 kSPS
    • 18 noise free bits at 2.5 kSPS
    • 20 noise free bits at 50 SPS/60 SPS
  • Simultaneous 50 Hz and 60 Hz rejection
  • Serial interface for configuration and diagnostics
    • 4-wire interface compatible with SPI®, QSPI, MICROWIRE®, and DSP
  • Power supply: ±12 V to ±20 V, +5 V
  • Operating temperature: −40°C to +105°C
  • Package: 40-lead, 6 mm × 6 mm LFCSP
AD4110-1
Universal Input Analog Front End with 24-Bit ADC for Industrial Process Control Systems
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADP1031 RECOMMENDED FOR NEW DESIGNS Three-Channel, Isolated Micropower Management Unit with Seven Digital Isolators
Positive Linear Regulators (LDO) 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Series Voltage References 1
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Standard Digital Isolators 1
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD4110-1

AD4110-1 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD4110-1
  • PC control in conjunction with Analog Devices, Inc., SDP
  • PC software for control
    • Compatible with Windows 7, Windows 8, and Windows 10

Product Details

The EVAL-AD4110-1SDZ evaluates the features of the AD4110-1 analog front end (AFE). The software executable file of the PC controls the AD4110-1 via USB through the system demonstration platform (SDP) board. The SDP-B board controls the evaluation board and can be connected to the USB port of any PC running Windows® 7, Windows 8, or Windows 10-based operating system using the AD4110-1 evaluation software.

The AD4110-1 is a complete, single-channel, universal input, analog-to-digital front end for industrial process control systems where sensor type flexibility is required.

The high voltage input is fully software configurable for current or voltage ranges and allow direct interface to all standard industrial analog signal sources, such as ±20 mA, ±4 mA to ±20 mA, ±10 V, and all thermocouple types. Field power can be supplied for loop powered current output sensors. A range of excitation current sources for resistance temperature detector (RTD) sensors and other resistive sensors are included. The integrated programmable gain amplifier (PGA) offers sixteen gain settings from 0.2 to 24.

EVAL-AD4110-1
AD4110-1 Evaluation Board

Latest Discussions

No discussions on AD4110-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed