AD3551R

RECOMMENDED FOR NEW DESIGNS

Single Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC

Part Models
2
1ku List Price
Starting From $22.47

Part Details

  • 16-bit resolution
  • 33 MUPS rate in fast mode
  • 22 MUPS rate in precision mode
  • 65 ns small signal settling time to 0.1% accuracy
  • 100 ns large signal settling time to 0.1% accuracy
  • Ultra small glitch: < 50 pV×s
  • Ultra low latency: 5 ns
  • THD: −105 dB at 1 kHz
  • Highly configurable output voltage span and offset
  • 1.2 V and 1.8 V logic level compatible
  • Single (classic), dual, and quad SPI modes
  • Multiple error detectors, both analog and digital domains
  • 2.5 V internal voltage reference, 10 ppm/°C maximum temperature coefficient
  • 5 mm × 5 mm LFCSP
AD3551R
Single Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (&le;100 pA) 1
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
Series Voltage References 1
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD3551R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD3552R

Evaluation Board for the AD3552R-16 which is a low drift ultrafast, 16-bit accuracy, current output digital-to-analog converter (DAC)

Features and Benefits

  • Full featured evaluation board for the AD3552R
  • High speed and high precision transimpedance amplifiers
  • Selectable transimpedance gain with rotary switch
  • On-board or external power supply
  • On-board or external voltage reference
  • Usable with controller boards SDP-H1 and Digilent ZedBoard
  • DAC channel aggregation

Product Details

The EVAL-AD3552RFMCZ is an evaluation board for the AD3552R, a dual-channel, 16-bit fast precision digital-to-analog converter (DAC). Each channel of the AD3552R is equipped with a different transimpedance amplifier: Channel 0 has a fast amplifier that achieves the optimal dynamic performance and Channel 1 has a precision amplifier that guarantees the optimal DC precision over temperature.

The board allows testing all the output ranges of the DAC, waveform generation, power supply and reference options.

The EVAL-AD3552RFMCZ interfaces to the USB port of a PC via a system demonstration platform (SDP-H1 board). It can also be connected to the ZedBoard or a different controller board.

EVAL-AD3552R
Evaluation Board for the AD3552R-16 which is a low drift ultrafast, 16-bit accuracy, current output digital-to-analog converter (DAC)

Latest Discussions

Recently Viewed