
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD261
Obsolete40 MBd five channel digital isolator for Fieldbus, Microcontroller/peripheral interface and data transmission
Part Details
- Isolation Test Voltage: To 3.5kV rms
- Five Isolated Logic Lines: Available in Six I/O Configurations
- Logic Signal Bandwidth: 20 MHz (Min)
- CMV Transient Immunity; 10 kV/µs Min
- Waveform Edge Transmission Symmetry: ±1 ns
- Field and System Output
Enable/Three-State Functions - Performance Rated Over -25°C to +82°C
- UL1950, IEC950, EN60950 Certification (VDE, CE, Pending)
The AD261 is designed to isolate five digital control signals to/from a microcontroller and its related field I/O components. Six models allow all I/O combinations from five input lines to five output lines, including combinations in between. Every AD261 effectively replaces up to five opto-isolators. Each line of the AD261 has a bandwidth of 20MHz (min) with a propagation delay of only 14 ns, which allows for extremely fast data transmission. Output waveform symmetry is maintained to within +1 ns of the input so the AD261 can be used to isolate time-based PWM signals.
"AD260 and AD261 has been evaluated and has successfully demonstrated to be compatible with standard 500F (260C) wavesolder processes."
Wavesoldering:
The AD260 and AD261 has been evaluated and demonstrated to be able to withstand the typical 500 degree Fahrenheit (260 degrees Celsius) wave solder processes that are common for board assemblies using traditional Sn63/Pb37 (tin/lead) solder. As the AD260/AD261 is manufactured from an assembled board process, high temperature wavesolder processes that use wave solder pot temperatures in excess of 505F (262.8C) should be avoided.
Aqueous Cleaning:
The AD260/261 has been evaluated for and have been found to be compatible with typical de-ionized aqueous cleaning processes.
Solvent-Based Immersion Cleaning:
The AD260/261 has not been evaluated for compatibility with solvent-based and immersion type cleaning processes. The AD260/261 package is not hermetically sealed and consequently, solvent-based and immersion type cleaning processes may have the potential of causing solvent/contamination entrapment.
The capability of the AD260/261 with these unique solvent-based cleaning systems would require evaluation individual process basis. >/P>
Applications
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad261 yet. Have something to say?
Start a Discussion on EngineerZone®