Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD260

Obsolete

40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission

Part Details

  • IsoLogic™ Circuit Architecture
  • Isolation Test Voltage: To 3.5kV rms
  • Five Isolated Logic Lines: Available in Six I/O Configurations
  • Logic Signal Bandwidth: 20 MHz (Min), 40 mbps (NRZ)
  • Isolated Power Transformer: 37 V p-p, 1.5 W Max
  • CMV Transient Immunity; 10 kV/µs Min
  • Waveform Edge Transmission Symmetry: ±1 ns
  • Field and System Output
    Enable/Three-State Functions
  • Performance Rated Over -25°C to +85°C
  • UL1950, IEC950, EN60950
    Certification, Pending

AD260
40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD260 yet. Have something to say?

Start a Discussion on EngineerZone®