AD2431

RECOMMENDED FOR NEW DESIGNS

Automotive Audio Bus (A2B) Transceiver

Part Details

A2B BUS FEATURES

  • Line topology
    • Single main node, up to 16 subordinate nodes
    • Up to 15 m between nodes and up to 80 m overall cable length
  • Communication over distance
    • Synchronous data
      • Multichannel I2S/TDM to I2S/TDM
      • Clock synchronous, phase aligned in all nodes
      • Low latency subordinate node to node communication
    • Control and status information I2C to I2C
    • GPIO over distance
  • Bus power or local power subordinate nodes
  • Configurable with SigmaStudio graphical software tool
  • AEC-Q100 qualified for automotive applications

BASELINE A2B TRANSCEIVER FEATURES

  • Configurable as A2B bus main node or subordinate node
  • Programmable via I2C and SPI interfaces
  • 8-bit to 32-bit multichannel I2S/TDM interface
    • I2S/TDM/PDM programmable data rate
    • Up to 32 upstream and 32 downstream channels
  • PDM inputs for 4 high dynamic range microphones on main or subordinate nodes
  • Simultaneous reception of I2S data with up to 4 PDM microphones
  • Unique ID register for each transceiver
  • Support for crossover or straight-through cabling
  • Programmable settings to optimize EMC performance

AD243x TRANSCEIVER ENHANCEMENTS

  • Mixed Signal
    • Up to 50 W A2B bus power
    • Increased voltage regulator capacity (up to 100 mA)
    • ADC monitoring of supply voltages
    • Supports 3.3 V input at VIN in Low Voltage Input (LVI) mode
  • Digital
    • High speed SPI (up to 10 Mbps) over distance
    • A2B bus self-discovery
    • Dedicated hardware reset pin
    • I2S/TDM crossbar switch
      • Flexible mapping of Tx/Rx TDM channel data to A2B slot
    • Support for I2C fast mode plus (1 MHz)
    • Support for in cabin LED control using 4 PWM outputs
    • 8 GPIO pins with configurable pin mapping
AD2431
Automotive Audio Bus (A2B) Transceiver
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

SigmaStudio®+

System level solution for Audio, Connectivity and Algorithm/IP applications

View Details

A2B® Software

A2B network design tool and embedded software stack that allows audio network designers to graphically design an A2B network and deploy it into an embedded platform.

View Details

SigmaStudio®

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

View Details

Evaluation Kits

eval board
A2B Bus Analyzer

A2B Node Emulator and Bus Traffic Monitor

Features and Benefits

Key Product Features

  • Node Emulator
    • AD243x — Main/Sub node — Standard/High Power
    • AD242x — Main/Sub node
  • A2B Bus Traffic Monitor
  • Simultaneous Monitor and Emulator operation
  • Selectable audio interface
    • Analog I/O
    • Digital SPDIF I/O
    • USB2.0 Audio Class 
    • Streaming from/to PC
  • Intuitive Graphical User Interface
    • Supported on Windows, Linux, MacOS
  • Software Development Kit (SDK)

Key Benefits

  • Powerful, multi-function HW
  • Supports Rapid development
  • HW locked license
  • Software push notifications
  • Seamless integration to SigmaStudio+
  • Fully compatible with SigmaStudio

Contact your nearest Analog Devices sales office to complete the Non-Disclosure Agreement (NDA) required to receive additional product information. For technical support, send email to a2b.analyzer.support@analog.com. Additional support is available from your Analog Devices local sales.

Product Details

ADI A2B Bus Analyzer is a robust development tool supporting the design and debug of AD242x/3x based A2B networks. It can be configured to act as active bus emulation tool and/or as a passive bus monitor.

The tool consists of the following main components:

  • Hardware unit
    • A2B Main/Sub node emulation
    • Passive bus traffic monitor
    • Variety of audio input/output interfaces
    • High speed USB Interface for audio and control communication
  • GUI application
    • Intuitive GUI for device configuration and control
    • Capture/playback of Real-time audio streams and bus traffic on PC
    • Inject test tones/streams from PC on to the bus for debug
    • A2B Network/node management and diagnostics
    • Audio streaming over USB using ASIO/ALSA/CoreAudio
    • Support for Windows, Linux, MacOS
  • SDK
    • Software Development Kit (SDK) to create custom applications

The tool can be used in the following scenarios:

  • Engineering – Design & Development
  • Test & Validation
  • Pre-production Testing
  • CE/FCC certification process is underway

A2B Bus Analyzer
A2B Node Emulator and Bus Traffic Monitor

Latest Discussions

No discussions on AD2431W yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed