Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD215

LAST TIME BUY

120 kHz Bandwidth, Low Distortion, Isolation Amplifier

Viewing:

Part Details

  • Isolation Voltage Rating: 1,500 V rms
  • Wide Bandwidth: 120 kHz, Full Power (-3 db)
  • Rapid Slew Rate: 6 V/µs
  • Fast Settling Time: 9 µs
  • Low Harmonic Distortion: -80 dB @
    1 kHz
  • Low Nonlinearity: ±0.005%
  • Wide Output Range: ±10 V, min (Buffered)
  • Built-in Isolated Power Supply:
    ±15 V dc @ ±10 mA
  • Performance Rated over -40°C to +85°C
AD215
120 kHz Bandwidth, Low Distortion, Isolation Amplifier
AD215-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed