
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD210
LAST TIME BUYPrecision, Wide Bandwidth 3-Port Isolation Amplifier
Part Details
- High CMV Isolation: 2500 V rms
Continuous ±3500 V Peak Continuous - Small Sive: 1.00" x 2.10" x 0.350"
- Three-Port Isolation: Input, Output, and Power
- Low Nonlinearity: ±0.012% max
- Wide Bandwidth: 20kHz Full-Power
(-3 dB) - Low Gain Drift: ±25 ppm/°C max
- High CMR: 120 dB (G = 100 V/V)
- Isolated Power: ±15 V @ ±5 mA
- Uncommitted Input Amplifier
The AD210 is the latest member of a new generation of low cost, high performance isolation amplifiers. This three-port, wide bandwidth isolation amplifier is manufactured with face-mounted components in an automated assembly process. The AD210 combines design expertise with state-of-the-art manufacturing technology to produce an extremely compact and economical isolator whose performance and abundant user features far exceed those offered in more expensive devices.
The AD210 provides a complete isolation function with both signal and power isolation supplied via transformer coupling internal to the module. The AD210's functionally complete design, powered by a single +15 V supply, eliminates the need for an external DC/DC converter, unlike optically coupled isolation devices. The true three-port design structure permits the AD210 to be applied as an input or output isolator, in single or multichannel applications. The AD210 will maintain its high performance under sustained common-mode stress.
Providing high accuracy and complete galvanic isolation, the interrupts ground loops and leakage paths, and rejects common-mode voltage and noise that may otherwise degrade measurement accuracy. In addition, the AD210 provides protection from fault conditions that may cause damage to other sections of a measurement system.
Applications
- Multichannel Data Acquisition
- High Voltage Instrumentation Amplifier
- Current Shunt Measurements
- Process Signal Isolation
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
This is the most up-to-date revision of the Data Sheet.