
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD208
ObsoleteHigh Precision, Low Offset, mV Input Isolation Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Wide Gain Range: 1 to 1000 V/V
- Low Nonlinerity: ±0.0125%
- Low Input Offset Voltage: ±0.27mV, max (G=1000 V/V)
- Low Offset Drift: ±1.5 µ V/°C, max (G=1000 V/V)
- High CMV Isolation: 1.5 kV rms
(B Grade) - Isolated Power: ±8.0 V dc with up to ±5 mA
- Completely Compatible with the AD204 SIP
- Small SIP: 2.08" (52.8 mm) x 0.26" (6.6 mm) x 0.625" (15.9mm)
- Performance Rated over -40°C to +85°C
The AD208 is a high precision, two-port, transformer-coupled isolation amplifier expressly designed for applications that require the amplification and isolation of extremely low level (i.e., ±mV) signals. The innovative front-end circuit design of the AD208 ensures the low offset characteristics and stable high gain properties of the AD208. The AD208 is fully compatible with the SIP style packaging of Analog Devices' low cost AD204 family of isolation amplifiers.
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD208AY | 10 ld SIP (for AD204) | ||
AD208BY | 10 ld SIP (for AD204) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 22, 2015 - 15_0140 Change of End Pin for Shipping Tubes of Module Products |
||
AD208AY | Obsolete | |
AD208BY | Obsolete | |
Jul 25, 2013 - 13_0169 Change of Hard Cap Encapsulation for Potted Modules |
||
AD208AY | Obsolete | |
AD208BY | Obsolete | |
Oct 9, 2017 - 17_0051 Product Obsolescence |
||
AD208AY | Obsolete | |
AD208BY | Obsolete |
This is the most up-to-date revision of the Data Sheet.