Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD203

LAST TIME BUY

Rugged, Military Temperature Range, 1 0 kHz Bandwidth Isolation Amplifier

Part Details

  • Rugged Design:  characterized to MIL-STD-883C
    • Environmental Test Methods
      1004 (Moisture Resistance)
      1010 Condition B (Temperature Cycling, -55°C to +125°C)
      2002 Condition B (Mechanical Shock@ 1,500 g for 0.5 ms)
      2004 (Lead Integrity)
      2007 Condition A (Variable Frequency Vibration @20g)
      2015 (Resistance to Solvents)
  • Reliable Design: Conforms to Stringent Quality and Reliability Standards
  • Characterized to the Full Military Temperature Range
    • -55°C to +125°C Rated Performance
  • 10 kHz Full Power Bandwidth
  • Low Nonlinearity: ±0.025% max
  • Wide Output Range: ±10 V min (Into a 2.5 kΩ Load)
  • High CMV Isolation: 1500 V RMS Continuous
  • Isolated Power: ±15 V DC@ ±5 mA
  • Small Size: 2.23"x0.83"x0.65" 56.6 mmx21.1 mmx16.5 mm
  • Uncommitted Input Amplifier
  • Two-Port Isolation Through Transformer Coupling
AD203
Rugged, Military Temperature Range, 1 0 kHz Bandwidth Isolation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD203 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed