AD1970

Obsolete

Complete MTS (BTSC) TV Stereo Encoder

Part Details

  • Complete BTSC encoder
  • Channel separation: 30 dB
  • Stereo analog or digital input
  • Phat-Stereo™ algorithm for stereo image enhancement
  • Dialog enhancement function for playing wide dynamic range video sources over built-in TV speakers
  • Includes L − R dual-band compressor
  • Integrated PLL generates all clocks from composite video, 48 kHz sample clock, or high speed master clock
  • I2C port for control of modes, effects, and parameters x
  • Analog input performance 
    74 dB dynamic range 
    −72 dB THD + N
  • Digital input performance 
    87 dB dynamic range 
    −83 dB THD + N
  • Sync stripper to recover video clock from composite video signal
  • Output level control for setting aural carrier deviation

AD1970
Complete MTS (BTSC) TV Stereo Encoder
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD1970 yet. Have something to say?

Start a Discussion on EngineerZone®