AD1933

PRODUCTION

8-Channel DAC with PLL and Differential Outputs, 192 kHz, 24 Bits

Part Models
4
1ku List Price
Starting From $4.86

Part Details

  • PLL generated or direct master clock
  • Low EMI design
  • DAC with 110 dB dynamic range and SNR
  • −96 dB THD + N
  • 3.3 V single supply
  • Tolerance for 5 V logic inputs
  • Supports 24 bits and 8 kHz to 192 kHz sample rates
  • Differential DAC output
  • Log volume control with autoramp function
  • SPI® controllable for flexibility
  • Software-controllable clickless mute
  • See data sheet for additional features
AD1933
8-Channel DAC with PLL and Differential Outputs, 192 kHz, 24 Bits
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1

Latest Discussions