AD1853

Obsolete

Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC

Part Details

  • 5 V Stereo Audio DAC System
  • Accepts 16-/18-/20-/24-Bit Data
  • Supports 24 Bits and 192 kHz Sample Rate
  • Accepts a Wide Range of Sample Rates Including: 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, 96 kHz and 192 kHz
  • Multibit Sigma-Delta Modulator with “Perfect Differential Linearity Restoration” for Reduced Idle Tones and Noise Floor
  • Data Directed Scrambling DAC—Least Sensitive to Jitter
  • Differential Output for Optimum Performance
  • See datasheet for additional features

Suggested Replacement Parts

AD1955 PRODUCTION

High Performance, Multibit Sigma-Delta DAC with SACD Playback

AD1853
Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD1955 PRODUCTION High Performance, Multibit Sigma-Delta DAC with SACD Playback
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed