AD1852

NOT RECOMMENDED FOR NEW DESIGNS

Stereo, 24-Bit, 192 kHz, Multibit Sigma Delta DAC

Part Details

  • 5 V stereo audio DAC system
  • Accepts 16-bit/18-bit/20-bit/24-bit data
  • Supports 24 bits, 192 kHz sample rate
  • Accepts a wide range of sample rates including 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, 96 kHz, and 192 kHz
  • Multibit Σ-Δ modulator with perfect differential linearity restoration for reduced idle tones and noise floor
  • Data-directed scrambling DAC—least sensitive to jitter
  • See datasheet for additional features
AD1852
Stereo, 24-Bit, 192 kHz, Multibit Sigma Delta DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions