AD1839A

Obsolete

2 ADC, 6 DAC 96 kHz, 24-Bit Sigma Delta Codec

Viewing:

Part Details

  • 5 V Stereo Audio System with 3.3 V Tolerant Digital Interface
  • Supports up to 96 kHz Sample Rates, 192 kHz Sample Rate available on one DAC
  • Supports 16-/20-/24-Bit Word Lengths
  • Multibit Sigma-Delta Modulators with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
  • Data Directed Scrambling DACs -Least Sensitive to Jitter
  • 52-Lead MQFP Plastic Package
  • Single-Ended Outputs
    - ADCs:-95 dB THD +N, 105 dB SNR and Dynamic Range
    - DACs:-92 dB THD +N, 108 dB SNR and Dynamic Range
  • On-Chip Volume Controls Per Channel with 1024 Step Linear Scale
  • Flexible Serial Data Port with Right-Justified, Left-Justified, I2S-Compatible and DSP Serial Port Modes
  • TDM Interface Mode Supports 8 In/8 Out Using Single SHARC® SPORT

AD1839A
2 ADC, 6 DAC 96 kHz, 24-Bit Sigma Delta Codec
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on ad1839a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed