AD1838A

Obsolete

2 ADC, 6 DAC 96 kHz, 24-Bit Sigma Delta Codec

Part Details

  • 5 V Stereo Audio System with 3.3 V Tolerant Digital Interface
  • Supports up to 96 kHz Sample Rates
  • 192 kHz Sample Rate available on one DAC
  • Supports 16-/20-/24-Bit Word Lengths
  • Multibit Sigma-Delta Modulators with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
  • Data Directed Scrambling DACs -Least Sensitive to Jitter
  • Digital De-Emphasis Processing
  • Differential Output for Optimum Performance
  • ADCs:-95 dB THD +N, 105 dB SNR and Dynamic Range
  • DACs:-95 dB THD +N, 108 dB SNR and Dynamic Range
  • On-Chip Volume Controls Per Channel with 1024 Step Linear Scale
  • DAC and ADC Software Controllable Clickless Mutes
  • Supports 256 x fS, 512 x fS, and 768 x fS Master Mode Clocks
  • Power-Down Mode Plus Soft Power-Down Mode

Suggested Replacement Parts

AD1938 PRODUCTION

4 ADC/8 DAC with PLL, 192 kHz, 24-Bit CODEC

AD1838A
2 ADC, 6 DAC 96 kHz, 24-Bit Sigma Delta Codec
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD1939 PRODUCTION 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
ADAU1328 Obsolete 2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed