AD1836A

NOT RECOMMENDED FOR NEW DESIGNS

Multichannel 96 kHz Codec

Part Models
3
1ku List Price
Starting From $11.17
Viewing:

Part Details

  • 5 V multichannel audio system
  • Accepts 16-/18-/20-/24-bit data
  • Supports 24-bit and 96 kHz sample rate
  • Multibit Σ-∆ modulators with data directed scrambling
  • Differential output for optimum performance
  • ADCs: –92 dB THD + N, 105 dB SNR and dynamic range
  • DACs: –95 dB THD + N, 108 dB SNR and dynamic range
  • On-chip volume control with "auto-ramp" function
  • See datasheet for additional features

AD1836A
Multichannel 96 kHz Codec
AD1836A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD1939 PRODUCTION 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD1836A

AD1836A Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD1836A.

EVAL-AD1836A
AD1836A Evaluation Board

Latest Discussions

Recently Viewed