AD13280
ObsoleteDual-Channel, 12-Bit, 80MSPS A/D Converter with Analog Input Signal Conditioning
Part Details
- Dual 80 MSPS, minimum sample rate
- Channel-to-channel matching, ±1% gain error
- 90 dB channel-to-channel isolation
- DC-coupled signal conditioning
- 80 dB spurious-free dynamic range
- Selectable bipolar inputs (±1 V and ±0.5 V ranges)
- Integral single-pole, low-pass Nyquist filter
- See Data Sheet for Additional Information
The AD13280 is a complete, dual-channel, signal processing solution that includes on-board amplifiers, references, ADCs, and output termination components to provide optimized system performance. The AD13280 has on-chip track-and-hold circuitry and uses an innovative multipass architecture to achieve 12-bit, 80 MSPS performance. The AD13280 uses innovative high density circuit design and laser-trimmed thin-film resistor networks to achieve exceptional channel matching, impedance control, and performance while maintaining excellent isolation and providing for significant board area savings.
Multiple options are provided for driving the analog input, including single-ended, differential, and optional series filtering. The AD13280 also offers users a choice of analog input signal ranges to further minimize additional external signal conditioning, while remaining general purpose.
The AD13280 operates with ±5.0 V for the analog signal conditioning with a separate 5.0 V supply for the analog-to-digital conversion and 3.3 V digital supply for the output stage. Each channel is completely independent, allowing operation with independent encode and analog inputs and maintaining minimal crosstalk and interference.
The AD13280 is available in a 68-lead, ceramic gull wing package. The components are manufactured using the Analog Devices, Inc., high speed complementary bipolar process (XFCB).
Product Highlights
- Guaranteed sample rate of 80 MSPS.
- Input signal conditioning; gain and impedance match.
- Single-ended, differential, or off-module filter option.
- Fully tested/characterized full channel performance.
Applications
- Radar processing (optimized for I/Q baseband operation)
- Phased array receivers
- Multichannel, multimode receivers
- GPS antijamming receivers
- Communications receivers
Documentation
Data Sheet 1
Application Note 3
Technical Articles 5
Cross Reference Guide 4
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ad13280 yet. Have something to say?
Start a Discussion on EngineerZone®