AD10677
Obsolete16 Bit, 65 MSPS A/D Converter
Part Details
|
|
The AD10677 is a 16-bit, high performance, analog-to-digital converter for applications that demand increased SNR levels. Exceptional noise performance and a typical signal-to-noise ratio of 80dB is obtained by digitally post processing the outputs of four ADCs. Only a single analog input and PECL sampling clock are required as well as 3.3 V and 5 V power supplies.
The AD10677 is assembled using a 0.062" thick laminate board with three sets of connector interface pads to accommodate analog and digital isolation. Analog Devices recommends using the following connector from Samtec: FSI-110-03-G-D-AD-K-TR. The overall card fits a 2.2" x 2.8" PCB specified from 0°C to +70°C.
ApplicationsDocumentation
Data Sheet 1
Application Note 8
Technical Articles 3
Cross Reference Guide 4
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open ToolLatest Discussions
No discussions on AD10677 yet. Have something to say?
Start a Discussion on EngineerZone®