AD1018

RECOMMENDED FOR NEW DESIGNS

High Precision Analog Front End

Part Details

  • Analog input/output
    • Multichannel, 16-bit, 1 MSPS SAR ADC
      • 17 external voltage input channels
      • 4 TIA input channels
      • Internal channels: 11 IDAC monitor channels, 9 VDAC monitor channels, and 3 power monitor channels
      • Single-ended mode
    • IDACs
      • 11 low noise, 16-bit, IDAC outputs
        • Four channels either 0 mA to 150 mA or 0 mA to 200 mA
        • Seven channels 0 to 20 mA or, 0 to 50 mA channels
    • VDACs: Nine 16-bit output VDAC channels
      • Channel 0, Channel 1, Channel 3, and Channel 4: 0 V to 5 V, 150 Ω
      • Channel 2 and Channel 5 to Channel 8: 0 V to 5 V, 1 kΩ
    • On-chip voltage reference, 2.5 V
  • SPI interface up to 40 MHz
  • Power
    • Multiple supplies
      • AVDDx for VDACs and ADC to 5 V
      • 1.65 V to AVDDx − 0.5 V for PVDD_IDACx
  • Packages and temperature range
    • 4.5 mm × 4.6 mm, 100-ball WLCSP
    • Fully specified for −40°C to +120°C (TJA operation)
AD1018
High Precision Analog Front End
Ask a Question

Documentation

Data Sheet 1

Request an NDA

A short-form data sheet for this product is available for download from this web page. For a copy of the complete data sheet and other technical documentation, please contact your Analog Devices local sales or InfoOpticalNetwork@analog.com.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed