TMC8462

RECOMMENDED FOR NEW DESIGNS

EtherCAT® Slave Controller with integrated Phys

Part Models
1
1ku List Price
price unavailable

Part Details

  • Standard compliant EtherCAT® Slave Controller
  • 2x Integrated 100-MBit Ethernet PHY
  • SPI Process Data Interface (PDI)
  • Auxiliary IO Block with 24 configurable
  • Multi-Function I/Os
  • 4.75V to 35V Supply Voltage range
  • 2x Integrated 3.3V and 5V-24V buck regulators
  • 8 High Voltage I/Os (up to 35V, 100mA),
  • -40°C to +85°C Temperature Range
  • 9x9mm 121pin BGA package
TMC8462
EtherCAT® Slave Controller with integrated Phys
Ask a Question

Documentation

Data Sheet 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
TMC8462A-BOB-ETH

Evaluation Board for TMC8462A

Features and Benefits

  • TMC8462A-BA Advanced EtherCAT Slave Controller
  • Supply and I/O voltage 3.3V (with blue LED indicator)
  • 2x RJ45 TPC connector
  • EtherCAT link activity, run, and error LEDs
  • Configuration and control via Process Data Interface (PDI) SPI, ECAT, and SII-EEPROM
  • Device emulation mode or controller mode via solder option (R5/R6)
  • Board width 2.0", board height 1.5"
  • 2x14 pin 0.1" header rows for pins/connectors, distance of rows 1.9"

Product Details

The TMC8462A breakout board is a development board with the dedicated TMC8462A-BA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

eval board
TMC8462A-EVAL

Evaluation Board for TMC8462A

Features and Benefits

  • TMC8462A-BA EtherCAT Slave Controller
  • Board supply voltage: 5V to 35V
  • Dual RJ45 TPC connector
  • SPI PDI interface
  • SPI interface for ADI TRINAMIC’s MultiFunction and Control IO Block (MFC IO)
  • Access to all chip functions via pin headers and connectors
  • Interface to ADI TRINAMIC’s evaluation board concept
  • CAD design files available for download

Product Details

The TMC8462A-EVAL allows you to explore all functions of the TMC8462A-BA.

The TMC8462A-EVAL board allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC8462A are accessible with probes on the Eselsbruecke bridge board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC8462A-BOB-ETH
Evaluation Board for TMC8462A
TMC8462A-EVAL
Evaluation Board for TMC8462A

Latest Discussions