TMC8100
PRODUCTIONUniversal Encoder Bus Controller
The TMC8100 is a dedicated serial protocol converter IC, especially for absolute encoder bus protocols. It can delivering the extracted and adjusted encoder position information via SPI or UART.
- Part Models
- 2
- 1ku List Price
- Starting From $4.42
Part Details
- Synchronous serial bus protocols supported, example, SSI, SPI, BiSS C, EnDat 2.x
- Asynchronous serial bus protocols supported, example, Nikon A-format® to the SPI
- Support for incremental A/B/Z encoder interface
- High speed 25MHz SPI system interface for configuration, control, and position
- High speed 2x UART 16Mbit/s system interface for configuration, control, and position
- Crystal oscillator or external clock with PLL
- Up to 128MHz internal system clock
- 2.5V to 5V single supply
- -40°C to +125°C operating temperature range
- TQFN24, 4mm x 4mm
The TMC8100 is a dedicated serial protocol converter IC, especially for absolute encoder bus protocols. It operates as a bus controller for these protocols and as a peripheral with either a serial peripheral interface (SPI) or universal asynchronous receiver-transmitter (UART) interface connection attached microcontroller/motion controller delivering the extracted and adjusted encoder position information.
It integrates a programmable high performance serial communication engine for synchronous and asynchronous data up-to 16Mb/s. In addition to a clock generator, several counter/timer units, a programmable CRC generator and direct I/Os for connecting bus transceivers, standard SPI, 2x UART, and I2C interfaces are available.
Applications
- Industrial Manufacturing
- Robots/CoBots
- Automated Guided Vehicle (AGV)
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMC8100ATG+ | 24-LFCSP-4X4X0.75 | ||
TMC8100ATG+T | 24-LFCSP-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.