TMC6300

RECOMMENDED FOR NEW DESIGNS

Highly Efficient Low Voltage, Zero Standby Current Driver for 3-Phase BLDC/PMSM Motors up to 2A peak, Triple Half-Bridge with separate HS and LS control signals

Part Models
2
1ku List Price
price unavailable

Part Details

  • Voltage Range 2V (1.8V) to 11V DC
  • Battery Operation 1-2 Li-Ion cells, or min. 2 AA / NiMh cells
  • 3-Phase motors up to 2A (peak)
  • Direct Bridge control for BLDC or PMSM sine-commutation
  • Standby <50nA typ. current draw
  • Low RDSon LS 170mΩ & HS 170mΩ (typ.)
  • Full Protection & Diagnostics output
  • Tiny of QFN 3*3 with 20 pins
TMC6300
Highly Efficient Low Voltage, Zero Standby Current Driver for 3-Phase BLDC/PMSM Motors up to 2A peak, Triple Half-Bridge with separate HS and LS control signals
Ask a Question

Documentation

Data Sheet 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
TMC6300-BOB

Evaluation Board for TMC6300

Features and Benefits

  • Break Before Make
  • 1.4ARMS, 2 to 11V

Product Details

The TMC6300 breakout board is a development board with the dedicated TMC6300-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

eval board
TMC6300-EVAL

Evaluation Board for TMC6300

Features and Benefits

  • TMC6300 low voltage three-phase BLDC/PMSM motor driver
  • Supply voltage 2-11V DC, 2.0A coil current (peak)
  • Direct Bridge control for BLDC or PMSM sine-commutation
  • Standby <50nA typ. current draw
  • Low RDSon LS 170mΩ & HS 170mΩ (typ)
  • Full protection & diagnostic output
  • Tiny QFN 3*3mm 20 pin package
  • 1.4A RMS, 2 to 11V

Product Details

The TM6300-EVAL allows you to explore all functions of the TMC6300.

The TMC6300-EVAL-KIT is a set of one MCU board Landungsbruecke, one Eselsbruecke bridge board and one TMC6300-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC6300 are accessible with probes on the bridge board. TMC6300-EVAL can be used with or without the Landungsbruecke MCU board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC6300-BOB
Evaluation Board for TMC6300
TMC6300-EVAL
Evaluation Board for TMC6300

Latest Discussions

No discussions on TMC6300 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed