TMC6140
RECOMMENDED FOR NEW DESIGNSLow voltage BLDC motor driver 5 to 30V, for external N-channel MOSFETs, integrated lowside chargepump for low RDSon at low battery voltage
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- 3-phase motors up to 100 A coil current (external MOSFETs)
- Voltage Range 5 to 30 V DC
- Gate Drive 0.5 A or 1.0 A
- 3V3 Switching Regulator (0.5 A) with internal Schottky diode (up to 100 mA)
- Diagnostics output via UART-TxD
- Charge pump pin to utilize buck converter for step-up converter
- 3 Bottom Shunt Amplifiers
- Analog programmable short detect
- 2 Low Power Modes with 0.25 mA standby current consumption Applications
TMC6140 is a fully integrated universal 3-phase MOSFET gate driver for PMSM servo or BLDC motors. External MOSFETs for up to 100 A motor current are supported. Three bottom shunt amplifiers allow easy current sensing and enhanced commutation of the motor. A switching regulator (3.3 V, 0.5 A, internal Schottky diode for up to 100mA) generates enough power for the IOs and the micro controller. Further on, it can serve as step-up converter to stabilize statically the gate voltages of the MOSFETs. A DIAG output for further diagnostics and two different power down modes are available.
APPLICATIONS:
- Industrial Drives
- Power Tools
- Robotics
- Textile Machines
- Factory Automation
- Laboratory Automation
- Pumps
- Fans
- Battery Operated Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMC6140-LA | 36-LFCSP-5X6X0.9 | ||
TMC6140-LA-T | 36-LFCSP-5X6X0.9 |
This is the most up-to-date revision of the Data Sheet.