TMC5072

RECOMMENDED FOR NEW DESIGNS

Dual silent stepper motor cDriver 5 to 20V, up to 1.1A with SPI Interface, 256 µSteps, SixPoint ramp controller, SpreadCycle and Stealthchop

Part Models
2
1ku List Price
price unavailable

Part Details

  • Two 2-phase stepper motors
  • Drive Capability up to 2x 1.1A coil current (2x 1.5A peak)
  • Parallel Option for one motor at 2.2A (3A peak)
  • Motion Controller with SixPoint™ ramp
  • Voltage Range 4.75 to 26V DC
  • SPI & Single Wire UART with special bus ring option
  • Dual Encoder Interface and 2x Ref.-Switch input per axis
  • Highest Resolution up to 256 microsteps per full step
  • StealthChop™ for extremely quiet operation and smooth motion
  • SpreadCycle™ highly dynamic motor control chopper
  • DCStep™ load dependent speed control
  • StallGuard2™ high precision sensorless motor load detection
  • CoolStep™ current control for energy savings up to 75%
  • Passive Braking and freewheeling mode
  • Full Protection & Diagnostics
  • Compact Size 7x7mm2 QFN48 package
TMC5072
Dual silent stepper motor cDriver 5 to 20V, up to 1.1A with SPI Interface, 256 µSteps, SixPoint ramp controller, SpreadCycle and Stealthchop
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
TMC5072-EVAL

Evaluation Board for TMC5072

Features and Benefits

  • StallGuard2™
  • SpreadCycle™
  • StealthChop™
  • Short Detection
  • Microstep Table
  • DcStep™
  • 2 Motors
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • SixPoint™ Ramp
  • ABN Encoder Interface
  • 2x1.1A RMS, 24V

Product Details

The TMC5072-EVAL allows you to explore all functions of the TMC5072-LA.

The TMC5072-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC5072-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC5072 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

eval board
TMC5072-BOB

Evaluation Board for TMC5072

Features and Benefits

  • 2 Motors
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • SixPoint™ Ramp
  • ABN Encoder Interface
  • 1 to 256 Microsteps
  • 2x1.1A RMS, 26V

Product Details

The TMC5072 breakout board is a development board with the dedicated TMC5072-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

TMC5072-EVAL
Evaluation Board for TMC5072
TMC5072-BOB
Evaluation Board for TMC5072

Latest Discussions