TMC5062
RECOMMENDED FOR NEW DESIGNSDual silent stepper motor cDriver 5 to 16V, up to 1.1A with SPI Interface, 256 µSteps, SixPoint ramp controller, SpreadCycle and Stealthchop
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- One or Two 2-phase OR 3-phase stepper motors
- Drive Capability up to 2 x 1.1A or 1 x 2.2A RMS coil current
- Motion Controller with SixPoint™ ramp
- Voltage Range 4.75 to 22V DC
- SPI & Single Wire UART
- Dual ABN Encoder Interface
- 2x Ref.-Switch input per axis
- Highest Resolution 256 microsteps per full step
- Full Protection & Diagnostics
- DcStep™ load dependent speed control – no step loss
- StallGuard2™ high precision sensorless motor load detection
- CoolStep™ load dependent current saves up to 75% energy
- SpreadCycle™ high-precision chopper for best current sine wave form and zero crossing with additional ChopSync2™
- Compact Size 7x7mm² QFN48 package
The TMC5062 cDriver™ is an integrated motor driver and motion controller solution for CCTV cameras, pumps and other automated equipment applications. The device has two integrated SixPoint™ ramp controllers, microstepping indexers, the sensorless stall detection technology StallGuard2™ and the load dependent speed control DcStep™ and is intended to drive two bipolar stepper motor. The output driver blocks consists of low RDSon N-Channel power MOSFETs configured as full H-bridges to drive the motor windings. The TMC5062 is capable of driving up to 1.5A of current from each output (with proper heatsinking). TMC5062 is designed for a supply voltage of 5 to 20V. For high reliability requirements an Encoder interface provides feedback over the system status. The device provides a SPI interface for configuration and diagnostics and a step and direction interface.
Applications:
- CCTV, Security
- Antenna Positioning
- Heliostat Controller
- Battery powered applications
- Office Automation
- ATM, Cash recycler, POS
- Lab Automation
- Liquid Handling
- Medical
- Printer and Scanner
- Pumps and Valves
Documentation
Data Sheet 1
Application Note 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMC5062-LA | 48-LFCSP-7X7X0.9 | ||
TMC5062-LA-T | 48-LFCSP-7X7X0.9 |
This is the most up-to-date revision of the Data Sheet.