TMC261

RECOMMENDED FOR NEW DESIGNS

Stepper motor driver 5 to 60V, up to 1.4A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle

Part Models
2
1ku List Price
price unavailable

Part Details

  • Drive Capability up to 2A motor current
  • Highest Voltage 5V to 60V (TMC261) or 5V to 40V (TMC260)
  • Highest Resolution up to 256 microsteps per full step
  • Compact Size 10x10mm QFP-44 package
  • Low Power Dissipation low RDSON & sync. rectification
  • EMI-optimized programmable slope, no charge pump
  • Protection & Diagnostics short to GND, overtemperature & undervoltage, overcurrent and short to V
  • StallGuard2™ high precision sensorless motor load detection
  • CoolStep™ load dependent current control saves up to 75%
  • MicroPlyer™ 256 microstep smoothness with 1/16 step input.
  • SpreadCycle™ high-precision chopper for best current sine wave form and zero crossing
  • Improved Silent Motor operation
  • Stand Alone option
TMC261
Stepper motor driver 5 to 60V, up to 1.4A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
TMC261-BOB

Evaluation Board for TMC261

Features and Benefits

  • TMC261-PA stepper power driver
  • Supply voltage 9-48V (60V max), Iphase, RMS up to 1.4A
  • Configuration via SPI, control via step/direction
  • Optional cooling from bottom side
  • Optional electrolyte cap at supply rail
  • Board width 1.5", board height 1.0"
  • 2x10 pin 0.1" header rows for pins/connectors
  • StallGuard2™
  • CoolStep™
  • SpreadCycle™
  • MicroPlyer™
  • 1 to 256 Microsteps

Product Details

The TMC261 breakout board is a development board with the dedicated TMC261-PA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

TMC261-BOB
Evaluation Board for TMC261

Latest Discussions

No discussions on TMC261 yet. Have something to say?

Start a Discussion on EngineerZone®