TMC2226

RECOMMENDED FOR NEW DESIGNS

Silent stepper motor driver 5 to 36V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop2

Part Models
2
1ku List Price
price unavailable

Part Details

  • 2-phase stepper motors up to 2.8A coil current (peak), 2A RMS
  • STEP/DIR Interface with 8, 16, 32 or 64 microstep pin setting
  • Smooth Running 256 microsteps by MicroPlyer interpolation
  • StealthChop2 silent motor operation
  • SpreadCycle highly dynamic motor control chopper
  • StallGuard4 load and stall detection for StealthChop
  • CoolStep current control for energy savings up to 75%
  • Low RDSon, Low Heat-Up LS 170mΩ & HS 170mΩ (typ. at 25°C)
  • Voltage Range 4.75 to 29V DC
  • Low Power Standby to fit standby energy regulations
  • Internal Sense Resistor option (no sense resistors required)
  • Passive Braking, Freewheeling, and automatic power down
  • Single Wire UART & OTP for advanced configuration options
  • Integrated Pulse Generator for standalone motion
  • Full Protection & Diagnostics
  • Thermally optimized HTSSOP package for optical inspection
TMC2226
Silent stepper motor driver 5 to 36V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop2
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
TMC2226-BOB

Evaluation Board for TMC2226

Features and Benefits

  • CoolStep™
  • SpreadCycle™
  • StealthChop2™
  • StallGuard4™
  • MicroPlyer™
  • 1 to 256 Microsteps
  • 2ARMS, 28V

Product Details

The TMC2226 breakout board is a development board with the dedicated TMC2226-SA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

eval board
TMC2226-EVAL

Evaluation Board for TMC2226

Features and Benefits

  • 2-phase stepper motor up to 2A RMS coil current
  • Supply Voltage 5 to 28V DC
  • UART
  • 1 to 256 microsteps
  • Step/Dir interface
  • StealthChop2 silent PWM mode
  • SpreadCycle smart mixed decay
  • StallGuard4 smart current control
  • CoolStep smart current control
  • 2A RMS, 28V

Product Details

The TMC2226-EVAL allows you to explore all functions of the TMC2226-SA.

The TMC2226-EVAL-KIT is a set of one MCU board Landungsbruecke, one Eselsbruecke bridge board and one TMC2226-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC2226 are accessible with probes on the bridge board. TMC2226-EVAL can be used with or without the Landungsbruecke MCU board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC2226-BOB
Evaluation Board for TMC2226
TMC2226-EVAL
Evaluation Board for TMC2226

Latest Discussions

Recently Viewed