TMC2100

RECOMMENDED FOR NEW DESIGNS

Silent stepper motor driver 5 to 46V, up to 1.2A with S/D Interface, 256 µSteps, SpreadCycle and Stealthchop

Part Models
4
1ku List Price
price unavailable

Part Details

  • 2-phase stepper motors up to 2.0A coil current (2.5A peak)
  • Standalone Driver
  • Voltage Range 4.75to 46V DC
  • Smooth Run 256 microsteps from 4 or 16 microsteps input (or from halfstepping, SpreadCycle only.
  • Step/Dir Interface with microstep interpolation MicroPlyer
  • StealthChop for quiet operation and smooth motion
  • SpreadCycle highly dynamic motor control chopper
  • Integrated Current Sense Option
  • Standstill Current Reduction
  • Full Protection & Diagnostics (two outputs)
  • Small Size 5x6mm2 QFN36 package or TQFP48 package
TMC2100
Silent stepper motor driver 5 to 46V, up to 1.2A with S/D Interface, 256 µSteps, SpreadCycle and Stealthchop
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
TMC2100-EVAL

Evaluation Board for TMC2100

Features and Benefits

  • Step/Dir
  • MicroPlyer™
  • SpreadCycle™
  • StealthChop™
  • 1 to 256 Microsteps
  • 0.96ARMS, 46V

Product Details

The TMC2100-EVAL allows you to explore all functions of the TMC2100-LA.

The TMC2100-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC2100-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC2100 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC2100-EVAL
Evaluation Board for TMC2100

Latest Discussions

No discussions on TMC2100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed