OP07S

PRODUCTION

Aerospace Ultra Low Offset Voltage Op Amp

Part Models
11
1ku List Price
Starting From $28.36

Part Details

  • Low VOS: 75 µV Max
  • Low VOS Drift: 1.3 µV/°C Max
  • Ultrastable vs. Time: 1.5 µV/Month Max
  • Low Noise: 0.6 µV p-p Max
  • Wide Input Voltage Range: ±14 V
  • Wide Supply Voltage Range: 3 V to 18 V
OP07S
Aerospace Ultra Low Offset Voltage Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP07
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed