OP07D

PRODUCTION

Ultralow Offset Voltage Operational Amplifier

Part Models
4
1ku List Price
Starting From $0.54

Part Details

  • OP07 Performance at Low Cost
  • Compatible SOIC-8 & PDIP
  • 50% Lower Power Consumption than Standard OP07
  • No loss of Bandwidth, Slew Rate and Noise Performance
  • Improved PSRR, CMRR, Gain, Isy
  • Better Accuracy in Noisy Environments
  • Widest Operating Temperature Range: -40°C to +125°C
  • High Stability with 80° Phase Margin — Extremely Easy to Use
OP07D
Ultralow Offset Voltage Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP07
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions