MAX98091

RECOMMENDED FOR NEW DESIGNS

Ultra-Low Power Stereo Audio Codec

High-Performance Audio Codec with Ultra-Low Power Consumption and Small Footprint for Portable Applications

Part Details

  • 102dB DR Stereo DAC to HP
  • 4.1mW Stereo Playback Power Consumption
  • 99dB DR Stereo ADC
  • 4.5mW Stereo Record Power Consumption
  • 3 Stereo Single-Ended/Differential Analog Microphone/Line Inputs
  • Two PDM Digital Microphone Inputs
  • Master Clock Frequencies from 256 x fS to 60MHz
  • I2S/LJ/RJ/TDM Digital Audio Interface
  • FlexSound Technology Signal Processing
    • Record Path Biquad Filter
    • Playback Path 7-Band Parametric EQ
    • Playback Path Automatic Level Control
    • Digital Filtering and Gain/Level Control
  • Stereo Low EMI Class D Speaker Amplifiers
    • 3.2W/Channel (RL = 4Ω, VSPKVDD = 5V)
    • 1.8W/Channel (RL = 8Ω, VSPKVDD = 5V)
  • Stereo DirectDrive Class H Headphone Amplifier Jack Detection and Identification
  • Differential Receiver Amplifier/Stereo Line Output
  • Extensive Click-and-Pop Reduction Circuitry
  • RF Immune Analog Inputs and Outputs
  • Programmable Microphone Bias
  • I2C Control Interface
  • 56-Bump 0.4mm WLP and 48-Pin 6mm x 6mm x 0.75mm TQFN Packages
MAX98091
Ultra-Low Power Stereo Audio Codec
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Audio CODECs 1
MAX98090 PRODUCTION Ultra-Low Power Stereo Audio Codec
Product 2
MAX98095 Obsolete Audio Hub with FlexSound Processor
MAX98096 Obsolete Audio Hub with Wideband FlexSound Processor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX98091EVKIT#TQFN

Evaluation Kit for the MAX98091 (TQFN)

Features and Benefits

  • 2.8V to 5.5V Single-Supply Operation
  • On-Board USB-to-I2C Interface
  • On-Board USB-to-I2S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Windows XP-, Windows 7-, and Windows 8-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX98091 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98091 audio codec. The MAX98091 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.

To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPIcapable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP®-, Windows 7-, or Windows 8-compatible software.

Applications

  • Smartphones
  • Tablets

MAX98091EVKIT

Evaluation Kit for the MAX98091

Features and Benefits

  • 2.8V to 5.5V Single-Supply Operation
  • On-Board USB-to-I2C Interface
  • On-Board USB-to-I2S Converter
  • On-Board Digital Microphone
  • Windows XP-, Windows 7-, and Windows 8-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX98091 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98091 audio codec. The MAX98091 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.

To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPIcapable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP®-, Windows 7-, or Windows 8-compatible software.

Applications

  • Smartphones
  • Tablets

MAX98091EVKIT#TQFN
Evaluation Kit for the MAX98091 (TQFN)
MAX98091EVKIT
Evaluation Kit for the MAX98091

Latest Discussions