MAX791

PRODUCTION

Microprocessor Supervisory Circuit

Full-Function µP Supervisory Circuit

Part Models
7
1ku List Price
Starting From $6.27

Part Details

  • Precision 4.65V Voltage Monitoring
  • 200ms Power-OK/Reset Time Delay
  • Independent Watchdog Timer-Preset or Adjustable
  • 1µA Standby Current
  • Power Switching
    • 250mA Output in VCC Mode
    • 25mA Output in Battery-Backup Mode
  • On-Board Gating of Chip-Enable Signals
    • Memory Write-Cycle Completion
    • 6ns CE Gate Propagation Delay
  • MaxCap™ or SuperCap™ Compatible
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Backup-Battery Monitor
  • Guaranteed RESET-bar Valid to VCC = 1V
MAX791
Microprocessor Supervisory Circuit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Backup IC 5
MAX793 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX794 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX795 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX800 PRODUCTION Microprocessor Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX791 yet. Have something to say?

Start a Discussion on EngineerZone®