MAX78002

RECOMMENDED FOR NEW DESIGNS

Artificial Intelligence Microcontroller with Low-Power Convolutional Neural Network Accelerator

A New Breed of AI Micro Built to Enable Neural Networks to Execute at Ultra-Low Power

Part Models
1
1ku List Price
Starting From $37.45

Part Details

  • Dual-Core Ultra-Low-Power Microcontroller
    • Arm Cortex-M4 Processor with FPU up to 120MHz
    • 2.5MB Flash, 64KB ROM and 384KB SRAM
    • Optimized Performance with 16KB Instruction Cache
    • Optional Error Correction Code (ECC-SEC-DED) for SRAM
    • 32-Bit RISC-V Coprocessor up to 60MHz
    • Up to 60 General-Purpose I/O Pins
    • MIPI CSI-2 Camera Serial Interface
    • 12-Bit Parallel Camera Interface
    • I2S Master/Slave for Digital Audio Interface
    • Secure Digital Interface Supports SD3.0/SDIO3.0/eMMC4.51
  • Convolutional Neural Network (CNN) Accelerator
    • Highly Optimized for Deep CNNs
    • 2M 8-Bit Weight Capacity with 1,2,4,8-Bit Weights
    • 1.3MB CNN Data Memory
    • Programmable Input Image Size up to 2048 x 2048 pixels
    • Programmable Network Depth up to 128 Layers
    • Programmable per Layer Network Channel Widths up to 1024 Channels
    • 1 and 2 Dimensional Convolution Processing
    • Capable of Processing VGA Images at 30fps
  • Power Management for Extending Battery Life
    • Integrated Single-Inductor Multiple-Output (SIMO) Switch-Mode Power Supply (SMPS)
    • 2.85V to 3.6V SIMO Supply Voltage Range
    • Dynamic Voltage Scaling Minimizes Active Core Power Consumption
    • 23µA/MHz While Loop Execution at 3.0V from Cache (CM4 Only)
    • Selectable SRAM Retention in Low-Power Modes with Real-Time Clock (RTC) Enabled
  • Security and Integrity
    • Available Secure Boot
    • AES 128/192/256 Hardware Acceleration Engine
    • True Random Number Generator (TRNG) Seed Generator
MAX78002
Artificial Intelligence Microcontroller with Low-Power Convolutional Neural Network Accelerator
Ask a Question

Documentation

Learn More

Software Resources

Device Drivers 1


Evaluation Kits

eval board
MAX78002EVKIT

Evaluation Kit for the MAX78002

Features and Benefits

  • Power Accumulator with Dedicated Display to Track Device Energy Consumption
  • Connectorized I2S Digital Microphone
  • Stereo Audio Codec with 3.5mm Line-in and Line-out Jacks
  • USB 2.0 High Speed
  • SWD JTAG 10-Pin Header
  • RISC-V Coprocessor JTAG 10-Pin Header
  • 8MB QSPI SRAM
  • microSD Flash Memory Card Connector
  • 100% of Device GPIOs Accessible through 0.1in Headers
  • Eight ADC Inputs
  • Touch-Enabled, 2.4in, 320 x 240 Color TFT Display
  • UART Access over USB Bridge
  • Dual Industry-Standard QWIIC Connectors
  • All IC Power Rails May Be Isolated for Individual Current Measurements
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Product Details

The MAX78002 evaluation kit (EV kit) provides a platform and tools for leveraging device capabilities to build new generations of artificial intelligence (AI) products.

The kit provides optimal versatility with a modular peripheral architecture, allowing a variety of input and output devices to be remotely located. DVP and CSI cameras, I2S audio peripherals, digital microphones, and analog sensors are supported, while a pair of industry-standard QWIIC connectors supports a large and growing array of aftermarket development boards. An onboard stereo audio codec offers line-level audio input and output, and tactile input is provided by a touch-enabled 2.4in TFT display. The MAX78002 energy consumption is tracked by a power accumulator, with four channels of formatted results presented on a secondary TFT display. All device GPIOs are accessible on 0.1in pin headers. A standard coaxial power jack serves as power input, using the included 5V, 3A wall-mount adapter. Two USB connectors provide serial access to the MAX78002, one directly and the other through a USB to UART bridge. A third USB connector allows access to the MAX78002 energy consumption data. Rounding out the features, a microSD connector provides the capability for inexpensive highdensity portable data storage.

Applications

  • Factory Robot and Drone Navigation
  • Industrial Sensors and Process Control
  • In-line Quality Assurance Systems
  • Smart Security Cameras
  • Portable Medical Diagnostics Equipment

MAX78002EVKIT
Evaluation Kit for the MAX78002

Latest Discussions

Recently Viewed