MAX77972

RECOMMENDED FOR NEW DESIGNS

AccuCharge + ModelGauge 1-Cell Fuel Gauge and 3A Charger with Integrated USB Type-C Detection

Industry’s Highest Accuracy Fuel Gauge integrated with USB-C Charger

Part Models
2
1ku List Price
Starting From $1.86

Part Details

  • Stand-Alone AccuCharge™ Buck Charger
    • 13.7V Input Operating Voltage, up to 16V protection
    • I2C or Resistor Configured Fast Charge Current 100mA to 3150mA
    • I2C or Resistor Configured Charge Termination Voltage 3.4V to 4.66V
    • I2C Programmable JEITA zones – 9 Automatic Temperature Charge Control Region
    • Prequal and Step-Charging Options
    • Fuel Gauge-Assisted Charge Termination
    • 6A Peak Discharge Current
    • OTG/Reverse Boost up to 5.1V, 1.5A
    • Adaptive Input Current Limit (AICL)
  • ModelGauge™ m5 EZ Algorithm
    • Percent, Capacity, Age
    • Cycle+™
  • Precision Measurement Without Calibration
    • Current, Voltage, Time, Cycles
    • Die Temperature and Thermistors
  • Integrated USB Detection
    • CC Detection for USB Type-C
    • BC1.2 Detection for Legacy SDP, DCP, and CDP
    • Automatic Input Current Limit Configuration
  • OCV Keep-Out Region for Special Chemistry Cell
MAX77972
AccuCharge + ModelGauge 1-Cell Fuel Gauge and 3A Charger with Integrated USB Type-C Detection
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
MAX77818 PRODUCTION Dual Input, Power Path, 3A Switching Mode Charger with Fuel Gauge
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX77972EVKIT

Evaluation Kit for MAX77972

Features and Benefits

  • Stand-Alone AccuCharge™ Buck Charger
    • 13.7V Input Operating Voltage, up to 16V protection
    • I2C or Resistor Configured Fast Charge Current 100mA to 3150mA
    • I2C or Resistor Configured Charge Termination Voltage 3.45V to 4.5V
  • ModelGauge m5 EZ Algorithm
    • Percent, Capacity, Time-to-Empty/Full, Age
    • Cycle+™ Age Forecast
  • Full Protection Solution On-Board for Evaluation
  • Precision Measurement Without Calibration
  • On-Board I2C Communication Interface with Built-In MAXUSB Interface
  • Integrated USB Detection
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77972 evaluation kit (EV kit) is a fully assembled and tested surface-mount Printed Circuit Board (PCB) that evaluates the autonomous integrated FET charger with an integrated fuel gauge, Universal Serial Bus (USB) Type-C, and BC1.2 detection.

The EV kit includes the IC evaluation board with an integrated I2C interface and USB micro-B cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from the https://www.analog.com/products/MAX77972 product page under the Design Resources tab. Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

MAX77972EVKIT
Evaluation Kit for MAX77972

Latest Discussions