MAX77720

RECOMMENDED FOR NEW DESIGNS

Wide Output-Voltage Range, Dual-Polarity PMIC

Dual Polarity PMIC with Boost and Inverted Buck-Boost Regulator

Part Details

  • 2.5V to 5.5V Input Voltage Range
  • Programmable Output-Voltage Range (Up to +20V and Down to -24V)
  • Flexible and Configurable
    • I2C Interface
    • Factory OTP Settings Available
    • Programmable Turn-On and -Off Delay Between Rails
  • 1.2V to 3.6V VIO-Compatible
  • True Shutdown™ for Boost
  • Programmable Peak Current Limit for Boost (Up to 1A and Down to 0.5A)
  • Thermal-Shutdown Protection
  • Fault-Condition Flag
  • Error Pin for External Sensor Fault Condition
  • Controlled Inrush Current During Soft-Start
  • -40°C to +125°C Operating Temperature Range
  • Small Size
    • 3.86mm2 Wafer-Level Package (WLP)
    • 20-Bump, 0.4mm-Pitch, 5 x 4 Array
MAX77720
Wide Output-Voltage Range, Dual-Polarity PMIC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX77720EVKIT

Evaluation Kit for MAX77720

Features and Benefits

  • Easy to Use
  • GUI-Driven I2C Interface
  • Assembled and Fully Tested
  • 3.3V, 1.8V, 1.2VIO Compatible
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes

Product Details

The MAX77720 evaluation kit (EV kit) allows for easy experimentation with various MAX77720 features, including a dual output, DC-DC converter that generates an adjustable positive and an adjustable negative output, a nERR pin, and an I2C interface. Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77720.

Windows-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from the Analog Devices website at https://www.analog.com/max77720evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.

MAX77720EVKIT
Evaluation Kit for MAX77720

Latest Discussions

No discussions on MAX77720 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed