MAX77348

RECOMMENDED FOR NEW DESIGNS

Ultra-Low IQ, Low-Noise 3.5W Buck-Boost Converter

Part Models
4
1ku List Price
Starting From $0.98
Viewing:

Part Details

  • Input Voltage Range: 2.3V to 5.5V
  • Output Voltage Range: 2.5V to 4.8V
  • Ultra-Low, 3.5μA (typ) Quiescent Current
  • Dynamic Voltage Scaling (DVS)
  • Optimized Load Regulation Performance
  • Power Good Interrupt
  • Output Active Discharge
  • Low, Continuous Noise Profile
    • Eliminates Discontinuities Over Operating Range
    • Eliminates Need for Post-Filtering Low Dropout (LDO) in Noise Sensitive Applications
  • Protection Features
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • 6.4ms Soft-Start
  • I2C Interface with Status Interrupts
    • Programmable VOUT
    • Peak Current Limit Level (IPSET1/IPSET2)
MAX77348
Ultra-Low IQ, Low-Noise 3.5W Buck-Boost Converter
MAX77348 Simplified Block Diagram MAX77348 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77348EVKIT

MAX77348 Evaluation Kit

Features and Benefits

  • Sense points for high-accuracy measurements
  • Accessible test points for EN, SDA, SCL, INS, and OUTS
  • Output voltage adjustable through software GUI
  • FPWM and default skip mode configurability
  • Active discharge functionality

Product Details

The MAX77348 evaluation kit (EV kit) provides a proven design to evaluate the MAX77348, a 3.5 W buck-boost converter. The IC is capable of 2.3 V to 5.5 V input, and its output voltage is adjustable between 2.5 V to 4.8 V. The factory default output voltage of this EV kit is set at 4.5 V. Output voltage can be adjusted through the software GUI. The EN pin supports hardware or software enabling of the device. The EV kit is compatible with any version of the MAX77348 WLP IC (MAX77348AEWE+ is the default).

MAX77348EVKIT
MAX77348 Evaluation Kit
MAX77348 EV Kit MAX77348 EV Kit - Top View MAX77348 EV Kit - Bottom View MAX77348EVKIT Simplified Block Diagram

Latest Discussions

No discussions on MAX77348 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed