MAX7456
Single-Channel Monochrome On-Screen Display with Integrated EEPROM
Industry’s First OSD Generator with EEPROM that Enables User-Programmable Characters/Graphics for International Markets
Part Details
- 256 User-Defined Characters or Pictographs in Integrated EEPROM
- 12 x 18 Pixel Character Size
- Blinking, Inverse, and Background Control Character Attributes
- Selectable Brightness by Row
- Displays Up to 16 Rows x 30 Characters
- Sag Compensation On Video-Driver Output
- LOS, Active-Low VSYNC, Active-Low HSYNC, and Clock Outputs
- Internal Sync Generator
- NTSC and PAL Compatible
- SPI-Compatible Serial Interface
- Delivered with Preprogrammed Character Set
The MAX7456 single-channel monochrome on-screen display (OSD) generator lowers system cost by eliminating the need for an external video driver, sync separator, video switch, and EEPROM. The MAX7456 serves all national and international markets with 256 user-programmable characters in NTSC and PAL standards. The MAX7456 easily displays information such as company logo, custom graphics, time, and date with arbitrary characters and sizes. The MAX7456 is preloaded with 256 characters and pictographs and can be reprogrammed in-circuit using the SPI™ port.
The MAX7456 is available in a 28-pin TSSOP package and is fully specified over the extended (-40°C to +85°C) temperature range.
Applications
- Consumer Electronics
- In-Cabin Entertainment
- Industrial Applications
- Security Cameras
- Security Switching Systems
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 5 | ||
MAX7450 | Video-Signal Conditioners with AGC and Back-Porch Clamp | |
MAX7451 | Video-Signal Conditioners with AGC and Back-Porch Clamp | |
MAX7452 | Video-Signal Conditioners with AGC and Back-Porch Clamp | |
MAX7462 | Single-Channel Video Reconstruction Filters and Buffers |
MAX7463 | Single-Channel Video Reconstruction Filters and Buffers | |
Video Operational Amplifiers (Op Amps) 1 | ||
MAX7461 | PRODUCTION | Loss-of-Sync Alarm |