MAX7463

Single-Channel Video Reconstruction Filters and Buffers

Viewing:

Part Details

  • Standard-Definition CVBS Video Reconstruction Filters and Buffers
  • Passband: -0.05dB at 5MHz
  • Stopband: -43dB at 27MHz
  • Selectable Gain: +6dB and +9.5dB (MAX7462)
  • Output Disable (MAX7462)
  • Drives 2VP-P into Two 150Ω Video Loads
  • Output Black Level < 1V for DC-Coupled Output
  • Very Small µMAX and SO Packages
  • MAX7463
    Single-Channel Video Reconstruction Filters and Buffers
    MAX7462, MAX7463: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max7463 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed