MAX7424
MAX7424
PRODUCTION5th-Order, Lowpass, Switched-Capacitor Filters
- Part Models
- 4
- 1ku List Price
- Starting From $3.35
Viewing:
Part Details
- 5th-Order, Lowpass Filters
- Elliptic Response (MAX7418/MAX7421/MAX7422/MAX7425)
- Bessel Response (MAX7419/MAX7423)
- Butterworth Response (MAX7420/MAX7424)
- Clock-Turnable Corner Frequency (1Hz to 45kHz)
- Single-Supply Operation
- +5V (MAX7418–MAX7421)
- +3V (MAX7422–MAX7425)
- Low Power
- 3mA (Operating Mode)
- 0.2µA (Shutdown Mode)
- Available in 8-Pin µMAX® Package
- Low Output Offset: ±4mV
The MAX7418–MAX7425 5th-order, low-pass, switched-capacitor filters (SCFs) operate from a single +5V (MAX7418–MAX7421) or +3V (MAX7422–MAX7425) supply. These devices draw only 3mA of supply current and allow corner frequencies from 1Hz to 45kHz, making them ideal for low-power post-DAC filtering and anti-aliasing applications. They feature a shutdown mode that reduces supply current to 0.2µA.
Two clocking options are available: self-clocking (through the use of an external capacitor), or external clocking for tighter corner-frequency control. An offset adjust pin allows for adjustment of the DC output level.
The MAX7418/MAX7422 deliver 53dB of stopband rejection and a sharp rolloff with a 1.6 transition ratio. The MAX7421/MAX7425 achieve a sharper rolloff with a 1.25 transition ratio while still providing 37dB of stopband rejection. The MAX7419/MAX7423 Bessel filters provide low overshoot and fast settling, and the MAX7420/MAX7424 Butterworth filters provide a maximally flat passband response. Their fixed response simplifies the design task of selecting a clock frequency.
APPLICATIONS
- ADC Anti-Aliasing
- CT2 Base Stations
- DAC Post-Filtering
- Speech Processing
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX7424CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX7424CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX7424EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX7424EUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX7424CUA+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low-Pass Filters 8 | ||
MAX7408 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7409 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |
MAX7410 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |
MAX7411 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7412 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7413 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |
MAX7414 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |
MAX7415 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
Evaluation Kits
Latest Discussions
No discussions on MAX7424 yet. Have something to say?
Start a Discussion on EngineerZone®