MAX7425

PRODUCTION

5th-Order, Lowpass, Switched-Capacitor Filters

Part Models
3
1ku List Price
Starting From $2.99

Part Details

  • 5th-Order, Lowpass Filters
    • Elliptic Response (MAX7418/MAX7421/MAX7422/MAX7425)
    • Bessel Response (MAX7419/MAX7423)
    • Butterworth Response (MAX7420/MAX7424)
  • Clock-Turnable Corner Frequency (1Hz to 45kHz)
  • Single-Supply Operation
    • +5V (MAX7418–MAX7421)
    • +3V (MAX7422–MAX7425)
  • Low Power
    • 3mA (Operating Mode)
    • 0.2µA (Shutdown Mode)
  • Available in 8-Pin µMAX® Package
  • Low Output Offset: ±4mV
MAX7425
5th-Order, Lowpass, Switched-Capacitor Filters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 8
MAX7408 PRODUCTION 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7409 PRODUCTION 5th-Order, Lowpass, Switched-Capacitor Filters
MAX7410 PRODUCTION 5th-Order, Lowpass, Switched-Capacitor Filters
MAX7411 PRODUCTION 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAXFILTERBRD

Evaluation Kit for the MAX7408, MAX7409, MAX7410, MAX7411, MAX7412, MAX7413, MAX7414, MAX7415, MAX7418, MAX7419, MAX7420, MAX7421, MAX7422, MAX7423, MAX7424, and MAX7425

Features and Benefits

  • CLK Pad for External Clock Frequency
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout

Product Details

The MAXFILTERBRD is an unpopulated PCB design to evaluate the MAX7408–MAX7415/MAX7418–MAX7425 5th-order, lowpass, switched-capacitor filters (SCFs).

Contact the factory for free samples of the pin-compatible MAX7408–MAX7415/MAX7418–MAX7425 SCFs to evaluate these devices.

Applications

  • ADC Anti-Aliasing
  • CT2 Base Stations
  • Post-DAC Filtering
  • Speech Processing

MAXFILTERBRD
Evaluation Kit for the MAX7408, MAX7409, MAX7410, MAX7411, MAX7412, MAX7413, MAX7414, MAX7415, MAX7418, MAX7419, MAX7420, MAX7421, MAX7422, MAX7423, MAX7424, and MAX7425

Latest Discussions

No discussions on MAX7425 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed