MAX3885
+3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with LVDS Outputs
Part Details
- Single +3.3V Supply
- 2.488Gbps Serial to 155Mbps Parallel Conversion
- 660mW Operating Power
- LVDS Data Outputs and Synchronization Inputs
- Self-Biasing PECL Inputs Ease AC Coupling
- Synchronization Inputs for Data Realignment and Reframing
The MAX3885 deserializer is ideal for converting 2.488Gbps serial data to 16-bit wide, 155Mbps parallel data in SDH/SONET applications. Operating from a single +3.3V supply, this device accepts PECL serial clock and data inputs, and delivers low-voltage differential-signal (LVDS) clock and data outputs for interfacing with high-speed digital circuitry. It also provides an LVDS synchronization input that enables data realignment and reframing. The MAX3885 is available in the extended temperature range (-40°C to +85°C) in a 64-pin TQFP package.
Applications
- 2.488Gbps SDH/SONET Transmission Systems
- Add/Drop Multiplexers
- Digital Cross-Connects
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3885 yet. Have something to say?
Start a Discussion on EngineerZone®