MAX3873A
MAX3873A
NOT RECOMMENDED FOR NEW DESIGNSLow-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC
- Part Models
- 2
- 1ku List Price
- Starting From $30.27
Viewing:
Part Details
- Fully Integrated Clock Recovery and Data Retiming
- Power Dissipation: 260mW with +3.3V Supply
- Clock Jitter Generation: 5mUIRMS
- Exceeds ANSI, ITU, and Bellcore SDH/SONET Jitter Specifications
- Differential Input Range: 50mVP-P to 1.6VP-P
- Single +3.3V Power Supply
- PLL Fast Track (FASTRACK) Mode Available
- Clock Output Can Be Disabled
- Input Data Rate: 2.488Gbps or 2.67Gbps
- Selectable Output Amplitude
- Tolerates 2000 Consecutive Identical Digits
- Loss-of-Lock Indicator
- Differential CML Data and Clock Outputs
- Operating Temperature Range: -40°C to +85°C
The MAX3873A is a compact, low-power 2.488Gbps/2.67Gbps clock-recovery and data-retiming IC for SDH/SONET applications. The phase-locked loop (PLL) recovers a synchronous clock signal from the serial NRZ data input. The input data is then retimed by this recovered clock, providing a clean data output. The MAX3873A meets all SDH/SONET jitter specifications, does not require an external reference clock to aid in frequency acquisition, and provides excellent tolerance to both deterministic and sinusoidal jitter. The MAX3873A provides a PLL loss-of-lock (active-low LOL) output to indicate whether the CDR is in lock. The recovered data and clock outputs are CML with on-chip 50Ω back terminations on each line. The clock output can be powered down if not used.
The MAX3873A is implemented in Maxim's second-generation SiGe process and consumes only 260mW at 3.3V supply (output clock disabled, low output swing). The device is available in a 4mm x 4mm 20-pin QFN exposed-pad package and operates from -40°C to +85°C.
Applications
- Add/Drop Multiplexers
- Digital Cross-Connects
- DWDM Transmission Systems
- SDH/SONET Receivers and Regenerators
- SDH/SONET Test Equipment
- Switch Matrix Backplanes
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3873AETP+ | 20-LFCSP-4X4X0.75 | ||
MAX3873AETP+T | 20-LFCSP-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX3873A yet. Have something to say?
Start a Discussion on EngineerZone®