MAX38647B

RECOMMENDED FOR NEW DESIGNS

Tiny, 1.8V to 5.5V Input, 440nA IQ, 175mA nanoPower Buck Converter with Four-Level VSEL

Part Models
2
1ku List Price
Starting From $0.88
Viewing:

Part Details

  • Extends Battery Life
    • 440nA Ultra-Low Quiescent Supply Current
    • 5nA Shutdown Current
    • 94% Peak Efficiency and Over 90% at 10μA
  • Easy to Use–Addresses Popular Operation
    • 1.8V to 5.5V Input Voltage Range
    • 0.5V to 1.8V Output Voltage Range
    • Up to 175mA Output Current
  • Protects System in Multiple Use Cases
    • Short-Circuit Protection
    • Internal Active Discharge
  • Programmable Single Resistor (32 Settings)
    • Four Output Voltage Levels for Each RSEL Setting Through Digitally Controlled VSEL1 and VSEL2 Pins
  • EN Pin for Converter On/Off Control
  • 100% Duty-Cycle Mode for Low Dropout Operation
  • Reduces Size and Increases Reliability
    • -40°C to +125°C Operating Temperature Range
    • 8-Bump WLP (1.82mm x 0.89mm, 0.4mm Pitch)
    • 10-Pin TDFN (3mm x 3mm, 0.5mm Pitch)
MAX38647B
Tiny, 1.8V to 5.5V Input, 440nA IQ, 175mA nanoPower Buck Converter with Four-Level VSEL
MAX38647B Simplified Application Circuit MAX38647B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX38647BEVKIT

MAX38647B WLP Evaluation Kit

Features and Benefits

  • Evaluates the MAX38647B IC in an (1.82mm x 0.89mm, 0.4mm Pitch) 8-Bump WLP Package
  • 1.8V to 5.5V Input Voltage Range
  • 0.5V to 1.8V Configurable Output Voltage
  • Up to 175mA Output Current
  • Proven Two-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38647B WLP evaluation kit (EV kit) evaluates the MAX38647B IC in a wafer-level package (WLP). The MAX38647B is a tiny, 1.8V to 5.5V Input, 440nA IQ, 175mA nanoPower buck converter with four-level VSEL. The EV kit operates from an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 0.5V to 1.8V. The MAX38647B can change voltage dynamically using two voltage-select (VSEL) pins. The EV kit delivers up to 175mA of output current. The EV kit comes with the MAX38647BANA+ installed. For full MAX38647B IC features, benefits, and parameters, refer to the MAX38647B data sheet.

MAX38647BEVKIT
MAX38647B WLP Evaluation Kit
MAX38647B WLP EVKIT MAX38647B WLP EVKIT - Top View MAX38647B WLP EVKIT - Bottom View

Latest Discussions

No discussions on max38647b yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed