MAX3760
622Mbps, Low-Noise Transimpedance Preamplifier for LAN and WAN Optical Receivers
Low-Noise, 622Mbps TIA
Part Details
- 73nA RMS Input-Referred Noise
- 560MHz Bandwidth
- 1mA Peak Input Current
- 6.5kΩ Gain
- Operation from -40°C to +85°C
- 100mW Typical Power Consumption
- Single +5V Supply
The MAX3760 is a transimpedance preamplifier for 622Mbps ATM applications. It operates from a single +5V supply and typically consumes only 100mW power. The preamplifier converts a small photodiode current to a differential voltage. A DC cancellation circuit provides a true differential output swing over a wide range of input current levels, thus reducing pulsewidth distortion.
6.5kΩ transimpedance gain and 560MHz bandwidth, combined with low 73nA input-referred noise, provide -31.5dBm typical sensitivity in 1300nm receivers. The circuit accepts a 1mAP-P input current, resulting in a typical optical overload of -3dBm. The device operates over an extended temperature range of -40°C to +85°C.
The MAX3760 is internally compensated and requires few external components. In die form it includes a space-saving filter connection, which provides positive bias for the photodiode through a 1kΩ resistor to VCC. These features, combined with the die aspect ratio and dimensioning, allow the MAX3760 to assemble easily into a TO-style header with a photodiode.
The MAX3760 is designed to be used with either the MAX3761 or the MAX3762 limiting-amplifier ICs. When combined with a photodiode, the chipset forms a complete 5V, 622Mbps receiver. The MAX3760 is available in die form and in an 8-pin SO package.
Applications
- 622Mbps ATM LAN Optical Receivers
- 622Mbps WAN Optical Receivers
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 3 | ||
MAX3761 | Obsolete | Low-Power, 622Mbps Limiting Amplifiers with Chatter-Free Power Detect for LANs |
MAX3762 | Low-Power, 622Mbps Limiting Amplifiers with Chatter-Free Power Detect for LANs | |
MAX3766 | LAST TIME BUY | 622Mbps LAN/WAN Laser Driver with Automatic Power Control and Safety Shutdown |
Latest Discussions
No discussions on MAX3760 yet. Have something to say?
Start a Discussion on EngineerZone®