MAX3766
LAST TIME BUY622Mbps LAN/WAN Laser Driver with Automatic Power Control and Safety Shutdown
Provides Up to 60mA Modulation Current and 80mA Bias Current
Part Details
- 60mA Modulation Current
- 80mA Bias Current
- 200ps Edge Speed
- Modulation-Current Temperature Compensation
- Automatic Power Control
- Laser-Fail Indicator with Latched Shutdown
- Smooth Laser Start-Up
The MAX3766 is a complete, easy-to-program laser driver for fiber optic LAN transmitters, optimized for operation at 622Mbps. It includes a laser modulator, automatic power control (APC), and a failure indicator with latched shutdown.
Laser modulation current can be programmed up to 60mA at 622Mbps. A programmable modulation temperature coefficient can be used to keep the transmitted extinction ratio nearly constant over a wide temperature range. The modulator operates at data rates up to 1.25Gbps at reduced modulation current. APC circuitry uses feedback from the laser's monitor photodiode to adjust the laser bias current, producing constant output power regardless of laser temperature or age. The MAX3766 supports laser bias currents up to 80mA.
The MAX3766 provides extensive laser safety features, including a failure indicator with latched shutdown and a smooth start-up bias generator. These features help ensure that the transmitter output does not reach hazardous levels. The MAX3766 is available in a compact 20-pin QSOP and dice.
Applications
- 1.25Gbps Ethernet Transmitters
- 1.25Gbps Fiber Optic LAN Transmitters
- 622Mbps ATM Transmitters
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Optical Transimpedance Amplifiers 1 | ||
MAX3658 | NOT RECOMMENDED FOR NEW DESIGNS | 622Mbps, Low-Noise, High-Gain Transimpedance Preamplifier |
Product 2 | ||
MAX3762 | Low-Power, 622Mbps Limiting Amplifiers with Chatter-Free Power Detect for LANs | |
MAX3761 | Obsolete | Low-Power, 622Mbps Limiting Amplifiers with Chatter-Free Power Detect for LANs |
Evaluation Kits
Latest Discussions
No discussions on MAX3766 yet. Have something to say?
Start a Discussion on EngineerZone®