MAX32675

Obsolete

Ultra-Low-Power Arm Cortex-M4F with Precision Analog Front-End for Industrial and Medical Sensors

Highly Integrated, Mixed-Signal, Ultra-Low-Power Microcontroller Suitable for 4-20mA Loop-Powered Sensors and Transmitters

Part Details

  • Low-Power, High-Performance for Industrial Applications
    • 100MHz Arm Cortex-M4 with FPU
    • 384KB Internal Flash
    • 160KB SRAM
      • 128kB ECC Enabled
    • 44.1μA/MHz ACTIVE Mode at 0.9V up to 12MHz Coremark®
    • 64.5μA/MHz ACTIVE Mode at 1.1V up to 100MHz Coremark
    • 2.84μA Full Memory Retention Current in BACKUP Mode at VDDIO = 3.3V
    • Ultra-Low-Power Analog Peripherals
  • Smart Integration Reduces BOM, Cost, and PCB Size
    • Two Δ-Σ ADCs
      • 12 Channels, Assignable to Either ADC
      • Flexible Resolution and Sample Rates
        • 24 Bits at 0.4ksps
        • 16 Bits at 4ksps
    • 12-Bit DAC
    • On-Die Temperature Sensor
    • Digital Peripherals
      • SPI (M/S)
      • Up to Two I2C
      • Up to Two UARTs
      • Up to 23 GPIOs
    • Timers
      • Up to Five 32-Bit Timers
      • Two Windowed Watchdog Timers
    • 8-Channel Standard DMA Controller
    • One I2S Slave for Digital Audio Interface
  • Robust Security and Reliability
    • TRNG Compliant to SP800-90B
    • Secure Nonvolatile Key Storage and AES-128/192/256
    • Secure Bootloader to Protect IP/Firmware
    • Wide, -40°C to +105°C Operating Temperature Range

There is a newer version of this part available

MAX32675C RECOMMENDED FOR NEW DESIGNS

Ultra-Low-Power Arm Cortex-M4F with Precision Analog Front-End and HART for Industrial and Medical Sensors

MAX32675
Ultra-Low-Power Arm Cortex-M4F with Precision Analog Front-End for Industrial and Medical Sensors
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1


Evaluation Kits

eval board
MAX32675EVKIT

Evaluation Kit for the MAX32675, MAX32675C

Features and Benefits

  • HART Compatible Secondary Master with the Ability to Connect to Existing 4-20mA Current Loop and Communicate with HART Enabled Devices
  • USB 2.0 Micro B to Serial UART
  • Two On-Board, High-Precision Voltage References
  • All GPIOs Signals Accessed Through 0.1in Headers
  • Access to 4 Analog Inputs Through SMA Connectors Configured as Differential
  • Access to 8 Analog Inputs Through 0.1in Headers Configured as Single-Ended
  • DAC Output Accessed Through SMA Connector or Test Point
  • 10-Pin SWD and Connector
  • Board Power Provided by USB Port
  • On-Board 1.0V, 1.8V, and 3.3V LDO Regulators
  • Individual Power Measurement on all IC Rails Through Jumpers
  • Two General-Purpose LEDs and Two General- Purpose Pushbutton Switches

Product Details

The MAX32675 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32675 microcontroller, which is a highly integrated, mixed-signal, ultra-low-power microcontroller designed for industrial and medical sensors. It contains an integrated, low-power HART modem which enables the bidirectional transfer of digital data over a current loop, to/from industrial sensors for configuration and diagnostics

Applications

  • 4-20mA industrial Sensors and Transmitters
  • Industrial Pressure, Temperature, Flow, and Level Sensors/Transmitters
  • Medical Pressure, Temperature and Flow sensors

MAX32675EVKIT
Evaluation Kit for the MAX32675, MAX32675C

Latest Discussions