MAX17793

RECOMMENDED FOR NEW DESIGNS

3V to 80V, 3A, High-Efficiency, Synchronous Step-Down DC-DC Converter

Part Models
2
1ku List Price
Starting From $3.64

Part Details

  • Reduces solution size and Cost
    • No Schottky–Synchronous Operation
    • Internal Compensation Components
    • All-Ceramic Capacitors, Compact Layout
    • Adjustable Output Range from 0.6V to 90% of VIN
    • 300kHz to 1.5MHz Adjustable Frequency with External Clock Synchronization
    • EMI with symmetrical IN pins
    • 4mm × 4mm 18L-FC2QFN
  • Reduces Power Dissipation
    • Peak Efficiency of 91% (VIN = 48V and VOUT = 5V)
    • Enhanced Light-load Efficiency with Switching Frequency Modulation (SFM) Mode
    • External Bias Input for Improved Efficiency
  • Die Temperature Monitoring
  • Operates Reliably in Adverse Industrial Environments
    • Built-in Hiccup-Mode Overload Protection
    • Programmable Soft-Start
    • Built-in Output-Voltage Monitoring with RESET/TJ pin
    • Programmable EN/UVLO Threshold
    • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
    • High Industrial −40°C to +125°C Ambient Operating Temperature Range/−40°C to +150°C Junction Temperature range
MAX17793
3V to 80V, 3A, High-Efficiency, Synchronous Step-Down DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX17793EVKITA

Evaluates: MAX17793 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 80V Input Supply
  • Up to 3A Load Current
  • 5V Output Voltage
  • 400kHz Switching Frequency
  • High 91% Efficiency (VIN = 48V, IOUT = 3A)
  • Selectable PWM and SFM Modes of Operation
  • Die Temperature Monitor
  • Enable/UVLO Input, Resistor-Programmable Input Undervoltage Lockout (UVLO) Threshold
  • Adjustable Soft-Start Time
  • Open-Drain RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven Printed Circuit Board (PCB) Layout
  • Fully Assembled and Tested
  • Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17793 5V output evaluation board provides a proven design to evaluate the MAX17793 high voltage, high-efficiency, synchronous step-down DC-DC converters. The application circuit is configured to demonstrate optimum performance and component sizes in the evaluation board. The evaluation board also provides a good layout example, optimized for conducted, radiated Electromagnetic interference (EMI), and thermal performance.

The evaluation board is configured to operate at 400kHz switching frequency over a 6.5V to 80V input voltage range and deliver up to 3A load current.

The evaluation board features an adjustable input undervoltage-lockout, adjustable soft-start, open-drain RESET/TJ, die temperature monitor, external clock synchronization, thermal shutdown, and selectable mode of operation [pulse-width modulation (PWM) or switching frequency modulation (SFM)].

The MAX17793 converter data sheet provides a complete description of the part that should be read in conjunction with this user guide before operating the evaluation board.

MAX17793EVKITA
Evaluates: MAX17793 in 5V Output-Voltage Application

Latest Discussions

No discussions on MAX17793 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed