MAX1725

PRODUCTION

12V, Ultra-Low-IQ, Low-Dropout Linear Regulators

Part Models
2
1ku List Price
Starting From $1.00
Viewing:

Part Details

  • 2µA Supply Current
  • Reverse-Battery Protection
  • +2.5V to +12V Input Voltage Range
  • Fixed 1.8V, 2.5V, 3.3V, and 5V Output Voltages (MAX1726)
  • Adjustable 1.5V to 5V Output Voltages (MAX1725)
  • 20mA Guaranteed Output Current
  • 1.5% Output Voltage Accuracy
  • Small 1µF Output Capacitor
  • Short-Circuit Protection
  • Thermal Protection
  • Tiny 5-Pin SOT23 Package
MAX1725
12V, Ultra-Low-IQ, Low-Dropout Linear Regulators
MAX1725, MAX1726: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 12
MAX1615 PRODUCTION High-Voltage, Low-Power Linear Regulators for Notebook Computers
MAX1616 PRODUCTION High-Voltage, Low-Power Linear Regulators for Notebook Computers
MAX8863 PRODUCTION Low-Dropout, 120mA Linear Regulators
MAX8864 PRODUCTION Low-Dropout, 120mA Linear Regulators
MAX8873 PRODUCTION Low-Dropout 120mA Linear Regulators
MAX8874 PRODUCTION Low-Dropout 120mA Linear Regulators
MAX8867 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8868 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8877 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8888 PRODUCTION Low-Dropout, 300mA Linear Regulators in SOT23
MAX8880 PRODUCTION 12V, Ultra-Low-IQ, Low-Dropout Linear Regulators with POK
MAX8881 PRODUCTION 12V, Ultra-Low-IQ, Low-Dropout Linear Regulators with POK
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

MAXREFDES1151
MAXREFDES1151 Circuits from the lab

Supercapacitor dv/dt Suppression Circuit Using MAX406, MAX985, and MAX1725

Features and Benefits

  • +2.5V to +10V Single-Supply Range
  • 500μV Max Offset Voltage (MAX406A)
  • < 0.1pA Typical Input-Bias Current
  • Output Swings Rail-to-Rail
  • Input Voltage Range Including Negative Remote Alarm Notification (RAI)
MAXREFDES1151
Supercapacitor dv/dt Suppression Circuit Using MAX406, MAX985, and MAX1725
MAXREFDES1151

Latest Discussions

No discussions on max1725 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed